Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MICROMAT Spannhydraulik
Description
M 620 (configurable) swing clamp double acting - swing clamp double acting / O-Ring connection
Bill of material
M620-GK-025-40-0-R60-M
BN
order number
M620-GK-025-40-0-R60-M
POS
psition
KOPFVIS
head design
forke head
SD
rod Ø
25 mm
HUB
stroke
40 mm
E
fine adjustment stroke
mm
Enter value for E
fine adjustment stroke
mm
cm
inch
ft
INDEX
indexing
INFO1
example for configuration
PDF example configuration PDF
INFO2
selection clamping position
PDF selection clamping position PDF
SP
clamping position
°
INFO4
selection turnning direction
PDF selection swing direction PDF
ER
turning direction
INFO3
selection swing angle
PDF selection swing angle PDF
SCW
Swivelling angle
°
MA
metal deflector
A
a
236 mm
B
b
73 mm
C
c
26 mm
D
d
137 mm
F
f
0 mm
G
25 mm
H
h Ø
0 mm
I
i
0 mm
J
j
0 mm
K
k Ø
52 mm
L
l Ø
76 mm
M
m Ø
63 mm
N
n
24.00 mm
O
o
10 mm
P2
p2
28 mm
P
p Ø
12 mm
Q
q
13 mm
R
r
20.0 mm
S
s
0.0 mm
T
t
0.0 mm
U
u
94 mm
V
v
10 mm
W
w Ø
6.5 mm
X
x Ø
10.5 mm
Y
y
1.4 mm
Z
z Ø
8.8 mm
NM
tightening torque
- Nm
A2
diameter piston
35 mm
B2
diameter rod
25 mm
C2
linear stroke
40 mm
E2
Swivelling angle
60 °
F2
Piston area clamping
4.7 cm^2
G2
Piston area unclamping
9.6 cm^2
H2
volume return stroke
24.8 cm^3
I2
volume stroke
44.5 cm^3
J2
Max. pulling force (100bar) without power losses
4.7 kN
Q2
q2
0.0 mm
R2
r2
0 mm
SHUB
swing stroke
0 mm
MAXD
maximum pressure
250 bar
MIND
minimum pressure
30 bar
MAXVOL
max. valid volume flow depents on length of clamping arm
0.2 - 0.9 l/min
GEW
weight
2.81 kg
SPANNKRAFT
clamping force chart
PDF SPANNKRAFT DIAGRAMM PDF
SPANNARM
clamping arm
- PDF
GG
Gesamtsumme Grundpreis
827.0 Eur
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices